Skip to main content
Renesas Electronics Corporation
25µA Micropower Voltage References

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PAB
Lead Count (#):3
Pkg. Dimensions (mm):2.9 x 1.3 x 0.00
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeReel
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Hysteresis (ppm)40
IS (mA)0.025
ISINK (Max) (mA)10
ISOURCE (Max) (mA)10
Initial Accuracy (% Vout) (% Vout)0.48
Initial Accuracy (mV (±)) (mV (±))10
LTD Stability (ppm)50
Length (mm)2.9
Low Frequency Noise (µVPP)30
MOQ2000
Output Noise (Typical)30 µVPP
Parametric CategoryVoltage References
Pkg. Dimensions (mm)2.9 x 1.3 x 0.00
Pkg. TypeSOT23
Qualification LevelStandard
Supply Voltage Vs Range2.7 to 5.5
TechnologyFloating Gate Array
Temperature Coefficient (ppm/°C)30
VOUT (V)2.048
VS (Max) (V)5.5
VS (Min) (V)2.7
Width (mm)1.3

Description

Support is limited to customers who have already adopted these products.

The ISL21070 voltage references are analog voltage references featuring low supply voltage operation at ultra-low 25µA max operating current. Additionally, the ISL21070 family features guaranteed initial accuracy as low as ±0. 2% and 30ppm/°C temperature coefficient. These references are ideal for general purpose applications for performance at lower cost. The ISL21070 is provided in an industry standard 3 Ld SOT-23 pinout. The ISL21070 offers output voltages that can be used as precision voltage sources for control loops, standby voltages for low power states for DSP, FPGA, Data path Controllers, Microcontrollers and other core voltages: 0. 600V, 2. 048V, and 2. 5V.