Skip to main content
Renesas Electronics Corporation
Micropower Voltage Reference

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PAD
Lead Count (#):3
Pkg. Dimensions (mm):2.9 x 1.3 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL21010CFH330Z-TK)Download

Product Attributes

Lead Count (#)3
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationTAIWAN
Hysteresis (ppm)100
IS (mA)0.1
ISINK (Max) (mA)126
ISOURCE (Max) (mA)25
Initial Accuracy (% Vout) (% Vout)0.2
LTD Stability (ppm)50
Length (mm)2.9
Low Frequency Noise (µVPP)86
MOQ2000
Output Noise (Typical)36 µVRMS
Parametric CategoryVoltage References
Pkg. Dimensions (mm)2.9 x 1.3 x 0.00
Pkg. TypeSOT23
Price (USD)$1.08471
Qualification LevelStandard
Supply Voltage Vs Range3.1 to 5.5
TechnologyBand-gap
Temperature Coefficient (ppm/°C)15
VOUT (V)3
VS (Max) (V)5.5
VS (Min) (V)3.1
Width (mm)1.3

Description

The ISL21010 is a precision, low dropout micropower bandgap voltage reference in a space-saving SOT-23 package. It operates from a single 2.2V to 5.5V supply (minimum voltage is dependent on voltage option) and provides a ±0.2% accurate reference. The ISL21010 provides up to 25mA output current sourcing with low 150mV dropout voltage. Output voltage options include 1.024V, 1.2V, 1.5V, 2.048V, 2.5V, 3.0V, 3.3V, and 4.096V. The low supply current and low dropout voltage combined with high accuracy make the ISL21010 ideal for precision battery powered applications.