| CAD Model: | View CAD Model |
| Pkg. Type: | SOT23 |
| Pkg. Code: | PAD |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 2.9 x 1.3 x 0.00 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL21010CFH315Z-T7A) | Download |
| Lead Count (#) | 3 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Assembly Location | MALAYSIA |
| Wafer Fab Location | TAIWAN |
| Hysteresis (ppm) | 100 |
| IS (mA) | 0.1 |
| ISINK (Max) (mA) | 118 |
| ISOURCE (Max) (mA) | 25 |
| Initial Accuracy (% Vout) (% Vout) | 0.2 |
| LTD Stability (ppm) | 110 |
| Length (mm) | 2.9 |
| Low Frequency Noise (µVPP) | 35 |
| MOQ | 250 |
| Output Noise (Typical) | 20 µVRMS |
| Parametric Category | Voltage References |
| Pkg. Dimensions (mm) | 2.9 x 1.3 x 0.00 |
| Pkg. Type | SOT23 |
| Price (USD) | $1.70764 |
| Qualification Level | Standard |
| Supply Voltage Vs Range | 2.2 to 5.5 |
| Technology | Band-gap |
| Temperature Coefficient (ppm/°C) | 15 |
| VOUT (V) | 1.5 |
| VS (Max) (V) | 5.5 |
| VS (Min) (V) | 2.2 |
| Width (mm) | 1.3 |
The ISL21010 is a precision, low dropout micropower bandgap voltage reference in a space-saving SOT-23 package. It operates from a single 2.2V to 5.5V supply (minimum voltage is dependent on voltage option) and provides a ±0.2% accurate reference. The ISL21010 provides up to 25mA output current sourcing with low 150mV dropout voltage. Output voltage options include 1.024V, 1.2V, 1.5V, 2.048V, 2.5V, 3.0V, 3.3V, and 4.096V. The low supply current and low dropout voltage combined with high accuracy make the ISL21010 ideal for precision battery powered applications.