Skip to main content
Renesas Electronics Corporation
12V xDSL Differential Line Driver with Enhanced Output Protection

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LDX
Lead Count (#):16
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL1557AIRZ)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Bandwidth (MHz)300
CMRR (dB)95
Channels (#)1
EnableYes
Gain Min1
IBIAS (nA)3
IS per Amp (mA)15
Length (mm)4
MOQ900
Noise VN (nV/√Hz)8.2
Offset Voltage (Max) (mV)7.5
PSRR (db)95
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Pkg. TypeQFN
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Slew Rate (V/µs)1200
THD (dB)75
Thermal ShutdownYes
Thickness (mm)0.9
VOUT (V)10
VS (Max) (V)13.2
VS (Min) (V)4.5
Width (mm)4

Description

The ISL1557A is a dual operational amplifier designed for VDSL2 and ADSL line driving in DMT based solutions. This device features a high drive capability of 750mA while consuming only 6mA of supply current per amplifier and operating from a single 4. 5V to 12V supply. The driver achieves a typical distortion of -80dBc at 150kHz into a 25Ω load. The ISL1557A is designed with stronger output clamps to enhance protection against lightning transients. The ISL1557A is available in the thermally-enhanced 16 Ld QFN and 10 Ld HMSOP package and is specified for operation over the full -40°C to +85°C temperature range. The ISL1557A has two control pins (C0 and C1) for controlling the bias and enable/disable of the outputs. These controls allow for lowering the power to fit the performance/power ratio for the application. The ISL1557A is ideal for ADSL2+, SDSL, HDSL2, and VDSL line driving applications, including both 14. 5dBm and 21dBm applications.