Skip to main content
Single Port, PLC Differential Line Driver

Package Information

CAD Model: View CAD Model
Pkg. Type: QFN
Pkg. Code: LDZ
Lead Count (#): 24
Pkg. Dimensions (mm): 3.99 x 5.00 x 0.90
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (ISL15102IRZ) Download

Product Attributes

Lead Count (#) 24
Carrier Type Tube
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +105°C
Country of Assembly MALAYSIA
Country of Wafer Fabrication UNITED STATES
Bandwidth (MHz) 90
Channels (#) 1
Enable Yes
IBIAS (nA) 3000
IOUT (A) 0.75
IOUT @ RL 0.2A @ 50Ω
IS per Amp (mA) 21
Length (mm) 4
MOQ 720
Noise VN (nV/√Hz) 8.5
Offset Voltage (Max) (mV) 17
Pitch (mm) 0.5
Pkg. Dimensions (mm) 4.0 x 5.0 x 0.90
Pkg. Type QFN
Price (USD) $1.61657
Qualification Level Standard
Rail-to-Rail Input No
Rail-to-Rail Output No
Slew Rate (V/µs) 900
THD (dB) -65
Thermal Shutdown Yes
Thickness (mm) 0.9
VOUT (V) 20
VS (Max) (V) 28
VS (Min) (V) 8
Width (mm) 5

Description

The ISL15102 is a single port differential line driver developed for Power Line Communication (PLC) applications. The device is designed to drive heavy line loads while maintaining a high level of linearity required in Orthogonal Frequency Division Multiplexing (OFDM) PLC modem links. The ISL15102 has a disable control pin (DIS). In Disable mode, the line driver goes into Low Power mode and the outputs maintain a high impedance in the presence of high receive signal amplitude, improving TDM receive signal integrity. The ISL15102 has built-in thermal protection. When the internal temperature reaches +150°C (typical) the driver shuts down to prevent damage to the device. An internal input CM buffer maximizes the dynamic range and reduces the number of external components in the application circuit. The ISL15102 is supplied in a thermally-enhanced small footprint (4mmx5mm) 24 Ld QFN package. The ISL15102 is specified for operation across the -40°C to +105°C operating ambient temperature range.