Skip to main content
Renesas Electronics Corporation
I2C Real-Time Clock/Calendar, Low Power RTC with Battery-Backed SRAM

Package Information

CAD Model:View CAD Model
Pkg. Type:MSOP
Pkg. Code:MRK
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 3.0 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL1208IU8Z)Download

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)2
Pkg. Dimensions (mm)3.0 x 3.0 x 0.00
Pitch (mm)0.7
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationTHAILAND
Wafer Fab LocationSINGAPORE
Alarms (#)1
Battery BackupYes
Battery Current (nA)400
Battery SealYes
Batttery Voltage Range (V)1.8 - 5.5
CPU Supervisory Function PORNo
CPU Supervisory Function Watchdog TimerNo
Crystal Frequency TrimmingYes
Frequency OutIRQ_bar/FOUT
Frequency Out PinYes
IRQ PinYes
IRQ_barIRQ_bar/FOUT
InterfaceI2C
Length (mm)3
MOQ960
Memory TypeRAM
Oscillator Compensation-94 to +140
Pkg. TypeMSOP
Price (USD)$2.04816
Product CategoryReal-Time Clocks, Real-Time Clocks
RESET_barNo
ResetNo
SRAM2 Bytes
Selectable Frequency Output15
Supply Voltage Vcc (Min) (V)2.7
TRIP Voltage for PORYes
Tamper DetectNo
Time Keeping Current (µA)1.2
TimerNo
Vcc (V)2.7 to 5.5
Width (mm)3
field__battery_voltage_max_5.5
field__battery_voltage_min_1.8

Description

The ISL1208 device is a low-power real-time clock with timing and crystal compensation, clock/calendar, power fail indicator, periodic or polled alarm, intelligent battery backup switching and battery-backed user SRAM. The oscillator uses an external, low-cost 32. 768kHz crystal. The real-time clock tracks time with separate registers for hours, minutes, and seconds. The device has calendar registers for date, month, year and day of the week. The calendar is accurate through 2099, with automatic leap year correction.