Skip to main content
Renesas Electronics Corporation
Low Cost and Low Power I2C Real Time Clock/Calendar with Alarm Function and Dual IRQ Pins

Package Information

CAD Model:View CAD Model
Pkg. Type:MSOP
Pkg. Code:MQR
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 3.0 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL12057IUZ)Download

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.7
Pkg. Dimensions (mm)3.0 x 3.0 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationMALAYSIA
Wafer Fab LocationTAIWAN
Alarms (#)2
Battery BackupNo
Battery SealNo
Batttery Voltage Range (V)0 - 0
CPU Supervisory Function PORYes
CPU Supervisory Function Watchdog TimerNo
Crystal Frequency TrimmingNo
Frequency OutIRQ1/FOUT
Frequency Out PinYes
IRQ PinYes
IRQ_barIRQ1/FOUT, IRQ2
InterfaceI2C
Length (mm)3
MOQ2000
Memory TypeRAM
Other FunctionsDual Alarms, Dual IRQs
Pkg. TypeMSOP
Price (USD)$1.6453
Product CategoryReal-Time Clocks, Real-Time Clocks
ResetNo
Selectable Frequency Output4
Supply Voltage Vcc (Min) (V)1.4
Tamper DetectNo
Time Keeping Current (µA)0.5
TimerNo
Vcc (V)1.4 to 3.6
Width (mm)3

Description

The ISL12057 device is a low-power, real-time clock that is pin compatible and functionally equivalent to Maxim DS1337 with clock/calendar and alarm function. The oscillator uses an external, low-cost 32. 768kHz crystal with 6pF load capacitance. The real-time clock tracks time with separate registers for hours, minutes, and seconds. The device has calendar registers for date, month, year, and day of the week. The calendar is accurate through 2099, with automatic leap year correction.