Skip to main content
Renesas Electronics Corporation
I2C Real Time Clock with Battery Backup Low Power RTC with Battery ReSeal™ Function

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MUC
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL12008IB8Z-T)Download

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationMALAYSIA
Wafer Fab LocationSINGAPORE
Alarms (#)1
Battery BackupYes
Battery Current (nA)800
Battery SealYes
Batttery Voltage Range (V)1.8 - 5.5
CPU Supervisory Function PORNo
CPU Supervisory Function Watchdog TimerNo
Crystal Frequency TrimmingYes
Frequency OutFOUT
Frequency Out PinYes
IRQ PinNo
InterfaceI2C
Length (mm)4.9
MOQ2500
Memory TypeRAM
Oscillator Compensation-94 to +140
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Price (USD)$1.8207
Product CategoryReal-Time Clocks, Real-Time Clocks
RESET_barNo
ResetNo
Selectable Frequency Output1
Supply Voltage Vcc (Min) (V)2.7
Tamper DetectNo
Time Keeping Current (µA)1.6
TimerNo
Vcc (V)2.7 to 5.5
Width (mm)3.9
field__battery_voltage_max_5.5
field__battery_voltage_min_1.8

Description

The ISL12008 device is a low power real time clock/calendar that is pin compatible and functionally equivalent to the ST M41T00S and Maxim DS1340 with timing and crystal compensation. The device additionally provides power-fail indicator, software alarm and intelligent battery backup. The oscillator uses an external, low-cost 32. 768kHz crystal. The real time clock tracks time with separate registers for hours, minutes, and seconds. The device has calendar registers for date, month, year and day of the week. The calendar is accurate through 2099, with automatic leap year correction.