Skip to main content
Renesas Electronics Corporation
Single Event Radiation Hardened High Speed, Current Mode PWM

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (IS0-1845ASEH-Q)EnglishJapanese

Product Attributes

Pkg. TypeDIE
DLA SMD5962F0150902V9A
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
Control ModeVoltage, Peak Current Mode
DSEE (MeV·cm2/mg)89.1
Die Sale Availability?Yes
Duty Cycle (Max) (%)50
FlowRH Hermetic
Lead CompliantNo
No-Load Operating Current17 mA
Operating Freq (Max) (MHz)0.5
PROTO Availability?Yes
Phases (Max)1
Qualification LevelClass V
Quiescent Current500µA
RatingSpace
SMD URL5962-01509
Supply Voltage (max) (V)30 - 30
Supply Voltage (min) (V)12 - 12
Switching Frequency (max) (kHz)2000
Switching Frequency (min) (kHz)4
TID HDR (krad(Si))300
TID LDR (krad(Si))50
Tape & ReelNo
TopologyBuck, Boost, Flyback, Forward
UVLO Rising (V)8.8
VDD1 (V)12 - 20
VREF (V)5

Description

The IS-1845ASRH, IS-1845ASEH are designed to be used in switching power supplies operating in current-mode. The rising edge of the on-chip oscillator turns on the output. Turn-off is controlled by the current sense comparator and occurs when the sensed current reaches a peak controlled by the error amplifier. Constructed with Renesas' Rad Hard Silicon Gate (RSG) dielectrically isolated BiCMOS process, these devices are immune to single event latch-up and have been specifically designed to provide a high level of immunity to single event transients. All specified parameters are ensured and tested for 300krad(Si) total dose performance at a high dose rate and 50krad(Si) total dose at a low dose rate. Detailed Electrical Specifications for these devices are contained in the SMD 5962-01509.