| CAD Model: | View CAD Model |
| Pkg. Type: | CAN |
| Pkg. Code: | TDF |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 5.4 x 5.4 x 0.00 |
| Pitch (mm): | 2.5 |
| Pb (Lead) Free | No |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 3 |
| Carrier Type | Tray |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 5.4 x 5.4 x 0.00 |
| DLA SMD | 5962-00523 |
| Pb (Lead) Free | No |
| MOQ | 15 |
| Temp. Range (°C) | -55 to +125°C |
| Accuracy Over Temperature (±%) | 0.2 |
| CAGE code | 34371 |
| Change in VZ vs Current (mV) | 6 |
| Input Current Range | 400µA to 10mA |
| Input Voltage Range (V) | 0.006 - 0.006 |
| Length (mm) | 5.4 |
| Pkg. Type | CAN |
| Qualification Level | Class Q |
| Rating | Space |
| Reference Output Voltage (V) | 2.5 |
| SMD URL | 5962-00523 |
| TID HDR (krad(Si)) | 300 |
| TID LDR (krad(Si)) | Report Available |
| Tempco (Box Method) | 400µA to 10mA |
| Width (mm) | 5.4 |
| Zener (VZ) Reference Voltage (V) | 2.5 |
Support is limited to customers who have already adopted these products.
The Star*Power™ Radiation Hardened IS-1009RH, IS-1009EH are a 2.5V shunt regulator diode is designed to provide a stable 2. 5V reference over a wide current range. These devices are designed to maintain stability over the full military temperature range and over time. The 0.2% reference tolerance is achieved by on-chip trimming. An adjustment terminal is provided to allow for the calibration of system errors. The use of this terminal to adjust the reference voltage does not effect the temperature coefficient. Constructed with the Intersil dielectrically isolated EBHF process, these devices are immune to single event latch-up and have been specifically designed to provide highly reliable performance in harsh radiation environments. The IS-1009EH replaces the obsoleted IS-1009RH. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-00523.