Skip to main content
Renesas Electronics Corporation
Inductive Position Sensor for High-Speed Motor Commutation (Automotive)

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:ENG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (IPS2550DE1R)EnglishJapanese

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 160°C
Country of AssemblyTHAILAND
Country of Wafer FabricationTAIWAN
Description13" reel - 4000 IC/reel
FunctionPosition Sensor
InterfaceSin/Cos
Lead CompliantYes
Length (mm)5
MOQ4000
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Pkg. TypeTSSOP
Price (USD)$4.14466
Qty. per Carrier (#)0
Qty. per Reel (#)4000
Qualification LevelAutomotive
Reel Size (in)13
Supply Voltage (V)4.5 - 5.5, 3 - 3.6
Tape & ReelYes
Thickness (mm)1
Width (mm)4.4

Description

The IPS2550 is an AEC-Q100 Grade 0 automotive-qualified, inductive position sensor IC capable of providing the absolute rotor position as sine and cosine. This IC uses the physical principle of Eddy currents to detect the position of a simple metallic target moving above a set of coils, consisting of one transmitter and two receivers. The output interface can be configured as single-ended, for higher system cost effectiveness, or differential, to better reject common mode disturbers. The IPS2550 can be used for high-speed motor commutation up to 600krpm electrical in the most challenging automotive functional safety-critical applications.

Stray field immunity, lower weight and smaller size, and a substantial BOM optimization make the IPS2550 the key element of the Resolver 4.0, a disruptive solution.