| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | PGG16 |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 5.0 x 4.4 x 1.0 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 16 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Description | 13" reel - 4000 IC/reel |
| Qty. per Reel (#) | 4000 |
| Reel Size (in) | 13 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 125°C |
| Assembly Location | PHILIPPINES |
| Wafer Fab Location | TAIWAN |
| Function | Position Sensor |
| Interface | Sin/Cos |
| Length (mm) | 5 |
| MOQ | 4000 |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 5.0 x 4.4 x 1.0 |
| Pkg. Type | TSSOP |
| Price (USD) | $5.21086 |
| Qty. per Carrier (#) | 0 |
| Supply Voltage (V) | 4.5 - 5.5, 3 - 3.6 |
| Tape & Reel | Yes |
| Thickness (mm) | 1 |
| Width (mm) | 4.4 |
The IPS2200 is an industrial-qualified, inductive position sensor IC capable of providing the absolute rotor position as sine and cosine. This IC uses the physical principle of Eddy currents to detect the position of a simple metallic target moving above a set of coils, consisting of one transmitter and two receivers. The output interface can be configured as single-ended, for higher system cost effectiveness or differential to better reject common mode disturbers. The IPS2200 can be used for high-speed motor commutation up to 250krpm electrical, in industrial, medical, robotic, and consumer applications.
Stray filed immunity, lower weight, smaller size, and a substantial BOM optimization make the IPS2200 the key element of the Resolver 4.0, a disruptive solution.