| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Protocol | Ethernet TSN |
| Function | TSN Switch |
| Process | Soft macro |
| Data Rate (Mbps) | 10 to 2500 |
| Interface | AMBA® APB, AXI |
| Data Rate RS-485/RS-232 | 10 to 2500 |
Renesas' Ethernet Time-Sensitive Networking (TSN) Layer 2/3 Switch IP provides interface features for a Layer 2/3 switch (2 ports) in Ethernet time-sensitive networking. The Ethernet TSN switch uses a dedicated low-latency bus. With this IP, Ethernet port-to-port transfer, broadcast transfer, and multicast transfer are possible. Various transfers featuring advanced filters are also possible. This IP includes an Ethernet controller that conforms to the IEEE 802.3 standard and standards related to Ethernet TSN. This IP has a standard, easy-to-use interface that is easy to implement.