Skip to main content
Renesas Electronics Corporation
I3C 2:1 Bus Multiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:NCG8
Lead Count (#):8
Pkg. Dimensions (mm):2.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 125°C
Description2:1 I3C Expander
FunctionI3C 2:1 Bus Multiplexer
Length (mm)2
MOQ2500
Pitch (mm)0.5
Pkg. Dimensions (mm)2.0 x 3.0 x 0.75
Pkg. TypeDFN
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)7
Supply Voltage (V)1.8 - 1.8
Tape & ReelYes
Thickness (mm)0.75
Width (mm)3

Description

The IMX3102 is a 2:1 I³C basic bus multiplexer switch with an integrated temperature sensor for I³C and I²C applications. It is designed to be used for various motherboard applications.

There are two master ports (Master port 0 and Master port 1) and one slave port. Any one of those two Master ports can be selected as Active Master which has the control of the slave port as well as the IMX3102 itself.