| CAD Model: | View CAD Model |
| Pkg. Type: | PDIP |
| Pkg. Code: | EWX |
| Lead Count (#): | 40 |
| Pkg. Dimensions (mm): | 52.1 x 14.0 x 4.06 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ICM7211AMIPLZ) | Download |
| Lead Count (#) | 40 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 52.1 x 14.0 x 4.06 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | MALAYSIA, TAIWAN, PHILIPPINES |
| Country of Wafer Fabrication | USA |
| Alphanumeric | No |
| Cycle Time (ns) | 200 |
| Display Digits | 4 |
| Display Type | LCD, DD |
| Font | CODE B |
| Interface | MUX BCD |
| Length (mm) | 52.1 |
| MOQ | 2772 |
| Multiplexed | No |
| Pkg. Type | PDIP |
| Qualification Level | Standard |
| Thickness (mm) | 4.06 |
| Width (mm) | 14 |
The ICM7211AM device is a non-multiplexed four-digit seven-segment CMOS LCD display decoder-driver. This device is configured to drive conventional LCD displays by providing a complete RC oscillator, divider chain, backplane driver, and 28 segment outputs. It also has a microprocessor compatible input configuration, which provides data input latches and Digit Address latches under control of high-speed Chip Select inputs. These devices simplify the task of implementing a cost-effective alphanumeric seven-segment display for microprocessor systems, without requiring extensive ROM or CPU time for decoding and display updating. The ICM7211AM provides the Code B output code, i. e. , 0-9, dash, E, H, L, P, blank, but will correctly decode true BCD to seven-segment decimal outputs.