| CAD Model: | View CAD Model |
| Pkg. Type: | PDIP |
| Pkg. Code: | EWD |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 9.7 x 6.6 x 3.94 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| RoHS (ICL7673CPAZ) | Download |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 9.7 x 6.6 x 3.94 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | 0 to +70°C |
| Accepts CC Adapter | No |
| Battery Chemistry | N/A |
| Function | Automatically connects output to the greater of either input supply voltage |
| IOUT (Max) (mA) | 38 |
| IS (mA) | 5 |
| Input Voltage (Max) (V) | 15 |
| Input Voltage (Min) (V) | 2.5 |
| Length (mm) | 9.7 |
| MOQ | 4000 |
| Output Current 1 (Max) (A) | 0.18 |
| Parametric Category | ORing FET Controllers |
| Pkg. Type | PDIP |
| Price (USD) | $1.35358 |
| Qualification Level | Standard |
| Safety Timer | Yes |
| System Management: System Resets, Power Indicators, Fault Detection | Yes |
| Thermal Regulation | Yes |
| Thickness (mm) | 3.94 |
| Width (mm) | 6.6 |
The Intersil ICL7673 is a monolithic CMOS battery backup circuit that offers unique performance advantages over conventional means of switching to a backup supply. The ICL7673 is intended as a low-cost solution for the switching of systems between two power supplies; main and battery backup. The main application is keep-alive-battery power switching for use in volatile CMOS RAM memory systems and real time clocks. In many applications this circuit will represent a low insertion voltage loss between the supplies and load. This circuit features low current consumption, wide operating voltage range, and exceptionally low leakage between inputs. Logic outputs are provided that can be used to indicate which supply is connected and can also be used to increase the power switching capability of the circuit by driving external PNP transistors.