| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MTP |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pb (Lead) Free | No |
| Pb Free Category | Solder Plate |
| Temp. Range (°C) | 0 to +70°C |
| IOUT (Max) (mA) | 45 |
| IS (Typical) | 80 |
| IS (mA) | 0.165 |
| Input Voltage (Max) (V) | 12 |
| Input Voltage (Min) (V) | 1.5 |
| Length (mm) | 4.9 |
| Longevity | 2033 Dec |
| MOQ | 2500 |
| Output Voltage (Max) (V) | 22.8 |
| Output Voltage (Min) (V) | 1.5 |
| Parametric Category | Charge Pumps (Inductorless) |
| Pkg. Type | SOICN |
| Qualification Level | Standard |
| Switching Frequency Range (Typical) (kHz) | 10 - 10 |
| Width (mm) | 3.9 |
The ICL7660S and ICL7660A Super Voltage Converters are monolithic CMOS voltage conversion ICs that guarantee significant performance advantages over other similar devices. They are direct replacements for the industry standard ICL7660 offering an extended operating supply voltage range up to 12V, with lower supply current. A Frequency Boost pin has been incorporated to enable the user to achieve lower output impedance despite using smaller capacitors. All improvements are highlighted in the “Electrical Specifications” section on page 3 of the datasheet. Critical parameters are guaranteed over the entire commercial and industrial temperature ranges. The ICL7660S and ICL7660A perform supply voltage conversions from positive to negative for an input range of 1. 5V to 12V, resulting in complementary output voltages of -1. 5V to -12V. Only two non-critical external capacitors are needed, for the charge pump and charge reservoir functions. The ICL7660S and ICL7660A can be connected to function as a voltage doubler and will generate up to 22. 8V with a 12V input. They can also be used as a voltage multipliers or voltage dividers. Each chip contains a series DC power supply regulator, RC oscillator, voltage level translator, and four output power MOS switches. The oscillator, when unloaded, oscillates at a nominal frequency of 10kHz for an input supply voltage of 5. 0V. This frequency can be lowered by the addition of an external capacitor to the “OSC” terminal, or the oscillator may be over-driven by an external clock. The “LV” terminal may be tied to GND to bypass the internal series regulator and improve low voltage (LV) operation. At medium to high voltages (3. 5V to 12V), the LV pin is left floating to prevent device latchup. In some applications, an external Schottky diode from VOUT to CAP- is needed to guarantee latchup free operation (see Do’s and Don’ts section on page 8 of the datasheet).