Skip to main content
Renesas Electronics Corporation
CMOS Voltage Converters

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MTP
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pb (Lead) FreeNo
Pb Free CategorySolder Plate
Temp. Range (°C)0 to +70°C
IOUT (Max) (mA)45
IS (Typical)80
IS (mA)0.165
Input Voltage (Max) (V)12
Input Voltage (Min) (V)1.5
Length (mm)4.9
Longevity2033 Dec
MOQ3920
Output Voltage (Max) (V)22.8
Output Voltage (Min) (V)1.5
Parametric CategoryCharge Pumps (Inductorless)
Pkg. TypeSOICN
Qualification LevelStandard
Switching Frequency Range (Typical) (kHz)10 - 10
Width (mm)3.9

Description

The ICL7660S and ICL7660A Super Voltage Converters are monolithic CMOS voltage conversion ICs that guarantee significant performance advantages over other similar devices. They are direct replacements for the industry standard ICL7660 offering an extended operating supply voltage range up to 12V, with lower supply current. A Frequency Boost pin has been incorporated to enable the user to achieve lower output impedance despite using smaller capacitors. All improvements are highlighted in the “Electrical Specifications” section on page 3 of the datasheet. Critical parameters are guaranteed over the entire commercial and industrial temperature ranges. The ICL7660S and ICL7660A perform supply voltage conversions from positive to negative for an input range of 1. 5V to 12V, resulting in complementary output voltages of -1. 5V to -12V. Only two non-critical external capacitors are needed, for the charge pump and charge reservoir functions. The ICL7660S and ICL7660A can be connected to function as a voltage doubler and will generate up to 22. 8V with a 12V input. They can also be used as a voltage multipliers or voltage dividers. Each chip contains a series DC power supply regulator, RC oscillator, voltage level translator, and four output power MOS switches. The oscillator, when unloaded, oscillates at a nominal frequency of 10kHz for an input supply voltage of 5. 0V. This frequency can be lowered by the addition of an external capacitor to the “OSC” terminal, or the oscillator may be over-driven by an external clock. The “LV” terminal may be tied to GND to bypass the internal series regulator and improve low voltage (LV) operation. At medium to high voltages (3. 5V to 12V), the LV pin is left floating to prevent device latchup. In some applications, an external Schottky diode from VOUT to CAP- is needed to guarantee latchup free operation (see Do’s and Don’ts section on page 8 of the datasheet).