Skip to main content
Renesas Electronics Corporation
3 1/2 Digit, LCD/LED Display, A/D Converters

Package Information

CAD Model:View CAD Model
Pkg. Type:PDIP
Pkg. Code:EWX
Lead Count (#):40
Pkg. Dimensions (mm):52.1 x 14.0 x 4.06
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8473.30.1180
RoHS (ICL7106CPLZ)Download

Product Attributes

Lead Count (#)40
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)2.5
Pkg. Dimensions (mm)52.1 x 14.0 x 4.06
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Country of AssemblyMALAYSIA, TAIWAN, PHILIPPINES
Country of Wafer FabricationUSA
Conversion TypeIntegrating
Input Voltage Range (V)0.2
Length (mm)52.1
MOQ990
Pkg. TypePDIP
Price (USD)$9.692
Qualification LevelStandard
Resolution (bits)3
TechnologyCMOS
Thickness (mm)4.06
Typical Conversion Rate3
VREF (V)Int/Ext
VS (V)9
Width (mm)14

Description

The Intersil ICL7106 and ICL7107 are high performance, low power, 31/2 digit A/D converters. Included are seven segment decoders, display drivers, a reference, and a clock. The ICL7106 is designed to interface with a liquid crystal display (LCD) and includes a multiplexed backplane drive; the ICL7107 will directly drive an instrument size light emitting diode (LED) display. The ICL7106 and ICL7107 bring together a combination of high accuracy, versatility, and true economy. It features autozero to less than 10µV, zero drift of less than 1µV/oC, input bias current of 10pA (Max), and rollover error of less than one count. True differential inputs and reference are useful in all systems, but give the designer an uncommon advantage when measuring load cells, strain gauges and other bridge type transducers. Finally, the true economy of single power supply operation (ICL7106), enables a high performance panel meter to be built with the addition of only 10 passive components and a display.