Skip to main content
Renesas Electronics Corporation
4 Channel 28 Gb/s VCSEL Driver

Package Information

Pkg. Type:BOARD
Pkg. Code:BD0
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)0
Carrier TypeBox
Pb (Lead) FreeNo
Pb Free Categorye0
Temp. Range (°C)0 to 70°C
MOQ1
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeBOARD
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The HXT6204 VCSEL driver array is a key component for compact, robust, low-power optical transmitter modules. In conjunction with the VCSEL array, the chip handles the complete digital-to-optical conversion, including CML input, laser driver, drive control, and supervision. Standard silicon technology and a small number of additional components allow for cost-effective and compact assemblies.