Skip to main content
16Gb/s VCSEL Driver

Package Information

CAD Model: View CAD Model
Pkg. Type: BOARD
Pkg. Code: BD0
Lead Count (#):
Pkg. Dimensions (mm): 0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 0
Carrier Type Box
Pb (Lead) Free No
Pb Free Category e0
Temp. Range (°C) 0 to 70°C
MOQ 1
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.0
Pkg. Type BOARD
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No

Description

The HXT6112 VCSEL driver array is a key component for compact, robust, low-power optical transmitter modules. In conjunction with the VCSEL array, the chip handles the complete digital-to-optical conversion, including CML input, laser driver, drive control, and supervision. Standard silicon technology and a small number of additional components allow for cost-effective and compact assemblies.