Skip to main content
16Gb/s VCSEL Driver

Package Information

CAD Model: View CAD Model
Pkg. Type: WAFER
Pkg. Code: DICEW
Lead Count (#):
Pkg. Dimensions (mm): 0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 0
Carrier Type WFP
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) 0 to 70°C
Country of Wafer Fabrication UNITED STATES
Application SFP+ SR and SONET OC-192, 10G Ethernet SR, 8-16GFC and QDR/FDR InfiniBand, USB 4.0 APC
Channels (#) 1
Data Rate Max (Gbps) 16
Function VCSEL Driver
MOQ 400
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.0
Pkg. Type WAFER
Price (USD) $34.1806
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No

Description

The HXT6101 VCSEL driver is a key component for compact, robust, low-power optical transmitter modules. In conjunction with the VCSEL, the chip handles the complete digital-to-optical conversion, including CML input, laser driver, drive control, and supervision. Standard silicon technology and a small number of additional components allow for cost-effective and compact assemblies.