Skip to main content
Renesas Electronics Corporation
112Gb/s PAM4 Silicon Photonic Modulator Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)0
Carrier TypeWFP
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-5 to 105°C
Application400G QSFP-DD, 400G OSFP, 400G OBO
Channels (#)4
Data Rate Max (Gbps)112
FunctionSilicon Photonic Modulator Driver
MOQ70
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeWAFER
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The HXT45430 is a quad-channel linear optical modulator driver array, and is a member of the Datacom family of Optical Receiver Transmitter Array (ORTA) products. In conjunction with a Silicon Photonics modulator or other external modulator such as EML, a compact linear transmitter can be designed for the next generation of 200G/400G optical transceivers.

The HXT45430 is a low-power, high-performance, quad-channel linear driver, designed for 4×112Gb/s PAM4 Silicon Photonics-based transceivers. The driver has differential inputs and outputs consisting of 4×56Gbaud broadband amplifier channels, each capable of driving a linear output voltage of 4.0Vppd, suitable for 4λ 400G PAM-4 applications.