Skip to main content

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)0
Carrier TypeWFP
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-5 to 100°C
Application100G Ethernet LR, SFP112 LR
Channels (#)1
Data Rate Max (Gbps)112
FunctionEML Driver
MOQ100
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeWAFER
PublishedNo
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The HXT45110-3 is a single-channel linear EML driver die, which is a member of the Renesas family of optical receiver transmitter array (ORTA) products. In conjunction with an EML, a compact linear transmitter can be designed for the next generation of 100G and 200G/400G optical small form factor (SFF) transceivers.

The device is a low-power, high-performance, single-channel linear driver die with differential input and single-ended output consisting of one 56Gbaud broadband amplifier channel, which is designed for 112Gbps PAM4 EML-based transceivers. This design enables it to drive a linear output voltage of 2.0Vpp, which is needed for up to 10km transmission and to drive Silicon Photonic modulators.