Skip to main content
Renesas Electronics Corporation
28Gb/s DML Driver

Package Information

Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)0
Carrier TypeWFP
ApplicationSFP28, 25G Ethernet LR
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Channels (#)1
Data Rate Max (Gbps)28
FunctionDML Driver
MOQ100
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeWAFER
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The HXT42100 is a low power, Direct Modulated Laser (DML) driver for CLR / LR optical applications that supports data rates up to 28Gbps and optical reach up to 10km. In conjunction with an individual DFB laser diode, the device handles the complete digital-to-optical conversion, including a CML input stage with equalization, laser driver IBIAS, and IMOD current drive control and supervision. Designed for direct DC-coupled anode drive of the DFB laser diode for cost-effective and compact assemblies. Available in die form.