Skip to main content
Renesas Electronics Corporation
Compact 14 Gb/s VCSEL Drive

Package Information

Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)0
Carrier TypeWFP
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
ApplicationSFP+, 10G Ethernet SR, 8G-16G Fibre Channel, 14G FDR InfiniBand
Channels (#)1
Data Rate Max (Gbps)14
FunctionVCSEL Driver
MOQ100
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeWAFER
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The HXT4101A VCSEL driver is a key component for compact, high-performance, low-power optical modules. In conjunction with the VCSEL, the chip handles the complete digital-to-optical conversion, including CML input, laser driver, drive control, and supervision. The HXT4101A can be used in standalone mode (no microcontroller need), or in an I2C-controlled mode. The I2C interface and the embedded monitoring circuits enable fully programmable OSAs with co-packaged VCSEL and driver, for example low-power SFP+ modules using Smart TO-cans®. Both operational modes require a small number of additional components resulting in low cost, compact, high yield assemblies.