Skip to main content
56Gb/s PAM4 CDR/Retimer with VCSEL Drivers, Uni-Di

Package Information

CAD Model: View CAD Model
Pkg. Type: WAFER
Pkg. Code: DICEW
Lead Count (#):
Pkg. Dimensions (mm): 0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type WAFER
Carrier Type WFP
Application 200G Ethernet SR4, 400G Etherenet SR8, QSFP56, QSFP-DD/OSFP
Channels (#) 4
Data Rate Max (Gbps) 56
Function CDR / Retimer /Driver
Lead Count (#) 0
MOQ 100
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.0
Price (USD) $359.7895
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -5 to 95°C

Description

The HXT14450 is a quad-channel, low power, linear vertical-cavity surface-emitting laser (VCSEL) driver with an integrated clock and data recovery (CDR) unit. The chip is designed for MMF PMD Short-Reach applications that support 200G per port with a signaling rate up to 56Gbps PAM4 modulation.  In conjunction with the HXR14450 – a quad-channel transimpedance amplifier (TIA) receiver with an integrated CDR, one can produce compact quad small form factor QSFP-type modules to serve high speed optical interconnects in data center applications.

The HXT14450 has a built-in adaptive linear equalizer and a decision-feedback equalizer (DFE), which can work in chip-to-module and chip-to-chip interconnects. The chipsets provide on-chip testability such as PRBS generator and error checker. 
Designed for direct DC-coupled die with VCSEL or on-board optics (OBO) and with a small number of additional components for cost-effective and compact assemblies, this chipset enables lower power and compact modules for high density and high BW application in hyper-scale data center applications.