Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)0
Carrier TypeWFP
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 105°C
Application100G Ethernet SR4, QSFP28, EDR InfiniBand Transceivers and AOCs
Channels (#)4
Data Rate Max (Gbps)28
FunctionLinear TIA
MOQ100
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeWAFER
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The HXR8204 Transimpedance Limiting Amplifier array is a member of IDT’s family of Optical Receiver Transmitter Array (ORTA) products targeted at the parallel optical links market. Together with a PIN detector array or discrete detectors, high-capacity, high-availability optical links can be designed for telecom and datacom applications. The 3.3V SiGe device integrates the transimpedance preamplifier, the limiting post-amplifier, and a versatile CML output stage for four optical channels.