| CAD Model: | View CAD Model |
| Pkg. Type: | BOARD |
| Pkg. Code: | BD0 |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 0.0 x 0.0 x 0.0 |
| Pitch (mm): |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 0 |
| Carrier Type | Box |
| Pb (Lead) Free | No |
| Pb Free Category | e0 |
| Temp. Range (°C) | 0 to 70°C |
| MOQ | 1 |
| Pkg. Dimensions (mm) | 0.0 x 0.0 x 0.0 |
| Pkg. Type | BOARD |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
The HXR8201 Trans-impedance Limiting Amplifier array is a member of IDT’s family of Optical Receiver Transmitter Array (ORTA) products targeted at the single channel fiber optic links market. Together with a discrete PiN detector array, high-capacity, high-availability optical links can be designed for datacom applications. The product is ideal for 100G to 25G fan-out applications. The 3.3V SiGe device integrates the transimpedance preamplifier, the limiting post-amplifier, and a versatile CML output stage for four optical channels.