Skip to main content
56Gb/s and 112Gb/s Linear TIA Receiver

Package Information

CAD Model: View CAD Model
Pkg. Type: WAFER
Pkg. Code: DICEW
Lead Count (#):
Pkg. Dimensions (mm): 0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 0
Carrier Type WFP
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -5 to 95°C
Application 200G Ethernet LR4, 400G Ethernet LR4, QSFP-DD, OSFP LR4
Channels (#) 4
Data Rate Max (Gbps) 112
Function TIA
MOQ 100
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.0
Pkg. Type WAFER
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No

Description

The HXR45400 is an extension of a low-power, single-ended input, quad-channel linear Trans-Impedance Amplifier (TIA) array, and a member of the Optical Receiver Transmitter Array (ORTA) product family. Together with an array of PIN detectors or a group of detectors, the HXR45400 can be used to design a compact linear Receiver Optical Sub-Assembly (ROSA) for the next generation 400G/800G optical transceivers with advanced modulation schemes. The HXR45400 supports 53GBaud PAM4 applications.

This TIA operates in a 3.3V supply or a 2.9V supply for low power consumption, providing exceptionally low input referred noise density, wide input optical power range, excellent linearity up to 3mA overload, and a high bandwidth. The chip is designed with the patented adaptive biasing scheme.