Skip to main content
Renesas Electronics Corporation
56Gb/s Linear TIA Receiver

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)0
Carrier TypeWFP
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 95°C
ApplicationQSFP56, 200G Ethernet LR4
Channels (#)4
Data Rate Max (Gbps)56
FunctionLinear TIA
MOQ112
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeWAFER
PublishedNo
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The HXR44400 is an extension of a low-power, single-ended input, quad-channel linear Trans-Impedance Amplifier (TIA) array, and a member of the Optical Receiver Transmitter Array (ORTA) product family. Together with an array of PIN detectors or a group of detectors, the HXR44400 can be used to design a compact linear Receiver Optical Sub-Assembly (ROSA) for the next generation 200G optical transceivers with advanced modulation schemes. HXR44400 supports 28GBaud PAM4 applications.

This TIA operates in a 3.3V supply or 2.9V supply for low power consumption, providing exceptionally low input referred noise density, wide input optical power range, excellent linearity up to 3mA overload, and a high bandwidth. The device is designed with the patented adaptive biasing scheme.