Skip to main content

Features

  • High receiver sensitivity for 10Km 56Gbps PAM4 signal
  • Up to 3mApp overload
  • Independent, per channel RSSI
  • 5kΩ typical differential gain
  • 500mVppd output voltage swing and adjustable output swing
  • Linear operation with internal AGC
  • 150mW per channel power consumption
  • QSFP56 MSA compliance
  • Optimized for isolated and common cathode photo-detector arrays from multiple vendors

Description

The HXR44100 single channel Transimpedance Linear Amplifier is a member of IDT’s family of Optical Receiver Transmitter Array (ORTA) products for PAM4 modulation format targeted at the parallel optical links market. Together with a PIN discrete detector, high-capacity, high-availability optical link can be designed for next-generation Ethernet and datacom applications. The 3.3V SiGe device integrates the linear transimpedance preamplifier, the linear post-amplifier, and a versatile CML output stage for four optical channels.

Applied Filters: