Skip to main content
Renesas Electronics Corporation
56Gb/s PAM4 CDR/Retimer with Linear TIA, Uni-Di

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWAFER
Carrier TypeWFP
Application200G Ethernet SR4, 400G Etherenet SR8, QSFP56, QSFP-DD/OSFP
Channels (#)4
Data Rate Max (Gbps)56
FunctionCDR / Retimer /Driver
Lead Count (#)0
MOQ100
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-5 to 95°C

Description

The HXR14450 is a quad-channel, low-power, linear transimpedance amplifier (TIA) with an integrated clock and data recovery (CDR) unit. It is a member of the family of optical receiver transmitter array (ORTA) products for high-speed optical interconnects. It is based on PAM4 modulation for next-generation Datacom applications. 

The HXR14450 integrates a linear transimpedance pre-amplifier, linear post-amplifier, CDR unit, and a versatile output stage in one chip for higher density and lower power consumption applications.