| CAD Model: | View CAD Model |
| Pkg. Type: | FCCSP |
| Pkg. Code: | AVG54 |
| Lead Count (#): | 54 |
| Pkg. Dimensions (mm): | 4.8 x 2.8 x 1.0 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | FCCSP |
| Carrier Type | Tray |
| Application | 56G Ethernet SR, 56G Ethernet LR, SFP56 |
| Channels (#) | 1 |
| Data Rate Max (Gbps) | 56 |
| Function | CDR / Retimer |
| Lead Count (#) | 54 |
| Length (mm) | 4.8 |
| MOQ | 200 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 4.8 x 2.8 x 1.0 |
| Qty. per Carrier (#) | 490 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1 |
| Width (mm) | 2.8 |
The HXC44200 is a bi-directional dual channel PAM-4 CDR/Retimer. It supports a transmission data rate of 56Gbps PAM4 and 28Gbps NRZ. The HXC44200 can be used in a 50G SFP56 form factor and other small form factor modules. The device is optimized for Ethernet application. It is in full compliance with OIF CEI-56G-VSR and CEI-56G-MR. The total power consumption of the HXC44200 is below 700mW.
The HXC44200 has built-in programmable and adaptive equalization in both the receiver and the transmitter paths to compensate for transmission line losses and inter-symbol interference.
Auto DC-offset calibration is implemented with auto phase calibration and the unique CDR / Retimer architecture enables independent receive and transmit CDR loop bandwidth optimization for increased Jitter Tolerance and reduced Jitter Transfer performance.
The chip has a built-in, single 14GHz master VCO providing the oscillator output for each channel. In addition, the self-test functions, such as a PRBS generator / checker, Jitter Tolerance, and Eye Open Monitor, provide designers and users with module-level diagnostics and function tests.
The HXC44200 also integrates a CPU for programmable control, which could reduce BOM cost and enable better module design. I2C interface is used to control the built-in CPU.