Skip to main content
Renesas Electronics Corporation
Programmable Downconverter

Package Information

CAD Model:View CAD Model
Pkg. Type:MQFP-HS
Pkg. Code:QJH
Lead Count (#):120
Pkg. Dimensions (mm):27.9 x 27.9 x 3.42
Pitch (mm):0.8

Environmental & Export Classifications

RoHS (HSP50214BVCZ)Download
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMQFP-HS
Carrier TypeTray
Clock Rate (MHz)65
Data14 Bits
Decimation Factors4 to 16,384
FilteringFixed CIC Fixed Halfband Programmable FIR Fixed Re-Sampler
Lead Count (#)120
Length (mm)27.9
MOQ24
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.8
Pkg. Dimensions (mm)27.9 x 27.9 x 3.42
Qualification LevelStandard
Temp. Range (°C)0 to +70°C
Thickness (mm)3.42
Width (mm)27.9

Description

The HSP50214B Programmable Downconverter converts digitized IF data into filtered baseband data which can be processed by a standard DSP microprocessor. The Programmable Downconverter (PDC) performs down conversion, decimation, narrowband low pass filtering, gain scaling, resampling, and Cartesian to Polar coordinate conversion. The 14-bit sampled IF input is down converted to baseband by digital mixers and a quadrature NCO, as shown in the Block Diagram. A decimating (4 to 32) fifth order Cascaded Integrator-Comb (CIC) filter can be applied to the data before it is processed by up to 5 decimate-by-2 halfband filters. The halfband filters are followed by a 255-tap programmable FIR filter. The output data from the programmable FIR filter is scaled by a digital AGC before being re-sampled in a polyphase FIR filter. The output section can provide seven types of data: Cartesian (I, Q), polar (R, θ), filtered frequency (dθ/dt), Timing Error (TE), and AGC level in either parallel or serial format.