| CAD Model: | View CAD Model |
| Pkg. Type: | MQFP-HS |
| Pkg. Code: | QJH |
| Lead Count (#): | 120 |
| Pkg. Dimensions (mm): | 27.9 x 27.9 x 3.42 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 4 |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MQFP-HS |
| Carrier Type | Tray |
| Clock Rate (MHz) | 65 |
| Data | 14 Bits |
| Decimation Factors | 4 to 16,384 |
| Filtering | Fixed CIC Fixed Halfband Programmable FIR Fixed Re-Sampler |
| Lead Count (#) | 120 |
| Length (mm) | 27.9 |
| MOQ | 24 |
| Moisture Sensitivity Level (MSL) | 4 |
| Pb (Lead) Free | No |
| Pb Free Category | Solder Plate |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 27.9 x 27.9 x 3.42 |
| Qualification Level | Standard |
| Temp. Range (°C) | 0 to +70°C |
| Thickness (mm) | 3.42 |
| Width (mm) | 27.9 |
The HSP50214B Programmable Downconverter converts digitized IF data into filtered baseband data which can be processed by a standard DSP microprocessor. The Programmable Downconverter (PDC) performs down conversion, decimation, narrowband low pass filtering, gain scaling, resampling, and Cartesian to Polar coordinate conversion. The 14-bit sampled IF input is down converted to baseband by digital mixers and a quadrature NCO, as shown in the Block Diagram. A decimating (4 to 32) fifth order Cascaded Integrator-Comb (CIC) filter can be applied to the data before it is processed by up to 5 decimate-by-2 halfband filters. The halfband filters are followed by a 255-tap programmable FIR filter. The output data from the programmable FIR filter is scaled by a digital AGC before being re-sampled in a polyphase FIR filter. The output section can provide seven types of data: Cartesian (I, Q), polar (R, θ), filtered frequency (dθ/dt), Timing Error (TE), and AGC level in either parallel or serial format.