Skip to main content
Renesas Electronics Corporation
12-Bit NCO 28 SOIC, 40MHz, COMM

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MWW
Lead Count (#):28
Pkg. Dimensions (mm):17.9 x 7.5 x 0.20
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOICW
Carrier TypeTube
MOQ104
Filter SubtypeNCO
FilteringNone
Frequency Resolution0.009 @ 32-Bits
Input Data (Bits)12
Input Rate (MSPS)40
Lead Count (#)28
Length (mm)17.9
Modulation FormatsQPSK, FSK
Moisture Sensitivity Level (MSL)1
Output12-Bits, Sine 40MHz
Pb (Lead) FreeNo
Pb Free CategorySolder Plate
Pitch (mm)1.3
Pkg. Dimensions (mm)17.9 x 7.5 x 0.20
Qualification LevelStandard
Spectral Purity (dBc)69
Temp. Range (°C)0 to +70°C
Thickness (mm)0.2
Width (mm)7.5

Description

The Intersil HSP45102 is Numerically Controlled Oscillator (NCO12) with 32-bit frequency resolution and 12-bit output. With over 69dB of spurious free dynamic range and worst case frequency resolution of 0. 009Hz, the NCO12 provides significant accuracy for frequency synthesis solutions at a competitive price. The frequency to be generated is selected from two frequency control words. A single control pin selects which word is used to determine the output frequency. Switching from one frequency to another occurs in one clock cycle, with a 6 clock pipeline delay from the time that the new control word is loaded until t4-he new frequency appears on the output. Two pins, P0-1, are provided for phase modulation. They are encoded and added to the top two bits of the phase accumulator to offset the phase in 90° increments. The 13-bit output of the Phase Offset Adder is mapped to the sine wave amplitude via the Sine ROM. The output data format is offset binary to simplify interfacing to D/A converters. Spurious frequency components in the output sinusoid are less than -69dBc. The NCO12 has applications as a Direct Digital Synthesizer and modulator in low cost digital radios, satellite terminals, and function generators.