Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Serial I/O Filter

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MWW
Lead Count (#):28
Pkg. Dimensions (mm):17.9 x 7.5 x 0.20
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOICW
Carrier TypeTube
MOQ52
Data24 Bits
Filter SubtypeHB FIR
Lead Count (#)28
Length (mm)17.9
Pb (Lead) FreeNo
Pitch (mm)1.3
Pkg. Dimensions (mm)17.9 x 7.5 x 0.20
Qualification LevelStandard
Temp. Range (°C)0 to +70°C
Thickness (mm)0.2
Width (mm)7.5

Description

Support is limited to customers who have already adopted these products.

The Serial I/O Filter is a high performance filter engine that is ideal for off loading the burden of filter processing from a DSP microprocessor. It supports a variety of multistage filter configurations based on a user programmable filter and fixed coefficient halfband filters. These configurations include a programmable FIR filter of up to 256 taps, a cascade of from one to five halfband filters, or a cascade of halfband filters followed by a programmable FIR. The half band filters each decimate by a factor of two, and the FIR filter decimates from one to eight. When all six filters are selected, a maximum decimation of 256 is provided. For digital tuning applications, a separate multiplier is provided which allows the incoming data stream to be multiplied, or mixed, by a user supplied mix factor. A two pin interface is provided for serially loading the mix factor from an external source or selecting the mix factor from an on-board ROM. The on-board ROM contains samples of a sinusoid capable of spectrally shifting the input data by one quarter of the sample rate, FS/4. This allows the chip to function as a digital down converter when the filter stages are configured as a low-pass filter. The serial interface for 3- input and output data is compatible with the serial ports of common DSP microprocessors. Coefficients and configuration data are loaded over a bidirectional eight bit interface.