Features
- RH accuracy: ±3.5%RH, typical (20 to 80%RH, 25°C)
- Hydrophobic membrane, IP67 rating
- 14-bit resolution: 0.01%RH, typical
- Fast RH response time: 4 seconds, typical
- Temperature sensor accuracy: ±0.3°C, typical (0 to +70°C)
- Low current consumption: 1.0µA average (8-bit resolution, 1.8V supply), 24.4µA average (14-bit resolution, 3.3V supply), one RH and temperature measurement per second
- Excellent stability against aging
- Very low power consumption
Description
The HS3104-ML1 module enables quick application integration with a standard 4-pin header and fully calibrated HS3104 relative humidity and temperature sensor. The HS3104 features a hydrophobic membrane protecting it from environmental dust, particles, and liquids. The HS3104 integrated calibration and temperature-compensation logic provides fully corrected RH and temperature values via a standard I2C output. No user calibration of the output data is required.
Applied Filters: