Features
- RH accuracy: ±2.5%RH, typical (20 to 80%RH, 25 °C)
- 14-bit resolution: 0.01%RH, typical
- Fast RH response time: 4 seconds, typical
- Temperature sensor accuracy: ±0.25 °C, typical (0 °C to +70 °C)
- Low current consumption: 1.0µA average (8-bit resolution, 1.8V supply), 24.4µA average (14-bit resolution, 3.3V supply), one RH and temperature measurement per second
- Excellent stability against aging
- Very low power consumption
Description
The HS3003-ML1 module enables quick application integration with a standard 4-pin header and fully calibrated HS3003 relative humidity and temperature sensor. The HS3003 integrated calibration and temperature compensation logic provides fully corrected RH and temperature values via a standard I²C output. No user calibration of the output data is required.
Applied Filters:
Loading