Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
RoHS (HS0-OP470ARH-Q)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeDIE
DLA SMD5962-98533
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)92
Bandwidth (MHz)8
CMRR (dB)80
Channels (#)4
IBIAS (max) (nA)630
IOUT (Max) (mA)10
IS per Amp (mA)1.375
Lead CompliantNo
Noise VN (nV/√Hz)6
Offset Voltage (Max) (mV)2.6
PSRR (db)80
Qualification LevelClass V
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
RatingSpace
SMD URL5962-98533
Slew Rate (V/µs)3
Supply Voltage Vs Range10-10
TID HDR (krad(Si))100
Tape & ReelNo
VS (Max) (V)30
VS (Min) (V)10

Description

Support is limited to customers who have already adopted these products.

The HS-OP470ARH is a radiation hardened, monolithic quad operational amplifier that provides highly reliable performance in harsh radiation environments. Excellent noise characteristics coupled with a unique array of dynamic specifications make these amplifiers well-suited for a variety of satellite system applications. Dielectrically isolated, bipolar processing makes these devices immune to single-event latch-up. The HS-OP470ARH shows almost no change in offset voltage after exposure to 100krad(Si) gamma radiation, with only a minor increase in current. Complementing these specifications is a post-radiation open-loop gain in excess of 40kV/V. This quad operational amplifier is available in an industry-standard pinout, allowing for immediate interchangeability with most other quad operational amplifiers.