Skip to main content
Renesas Electronics Corporation
Radiation Hardened, Very Low Noise Quad Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:CFP
Pkg. Code:KBP
Lead Count (#):14
Pkg. Dimensions (mm):9.8 x 6.5 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.33.0001

Product Attributes

Pkg. TypeCFP
Lead Count (#)14
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ1
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)92
Bandwidth (MHz)8
CMRR (dB)80
Channels (#)4
Die Sale Availability?Yes
FlowRH Hermetic
IBIAS (max) (nA)630
IOUT (Max) (mA)10
IOUT (mA)10
IS per Amp (mA)1.375
Length (mm)9.8
Noise VN (nV/√Hz)6
Offset Voltage (Max) (mV)2.6
Offset Voltage (max)2.6mV
PROTO Availability?Yes
PSRR (db)80
Pitch (mm)1.3
Pkg. Dimensions (mm)9.8 x 6.5 x 0.00
Qualification LevelEM
Rail-to-Rail InputNo
Rail-to-Rail Input/OutputNo
Rail-to-Rail OutputNo
RatingSpace
SMD URL5962-98533
Slew Rate (V/µs)3
Supply Voltage (max) (V)30 - 30
Supply Voltage (min) (V)10 - 10
Supply Voltage Vs Range10-30
TID HDR (krad(Si))100
TID LDR (krad(Si))50
VS (Max) (V)30
VS (Min) (V)10
Width (mm)6.5

Description

The HS-OP470ARH and HS-OP470AEH are radiation hardened, monolithic quad operational amplifiers that provide highly reliable performance in harsh radiation environments. Excellent noise characteristics coupled with a unique array of dynamic specifications make these amplifiers well-suited for a variety of satellite system applications. Dielectrically isolated, bipolar processing makes these devices immune to single event latch-up. The HS-OP470ARH and HS-OP470AEH show almost no change in offset voltage after exposure to 100krad(Si) gamma radiation, with only a minor increase in current. Complementing these specifications is a post radiation open-loop gain in excess of 40kV/V. These quad operational amplifiers are available in an industry standard pinout, allowing for immediate interchangeability with most other quad operational amplifiers.