| CAD Model: | View CAD Model |
| Pkg. Type: | DIE |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.33.0001 |
| Pkg. Type | DIE |
| Pb (Lead) Free | No |
| MOQ | 5 |
| Temp. Range (°C) | -40 to +125°C |
| CAGE code | 34371 |
| AVOL (dB) | 92 |
| Bandwidth (MHz) | 8 |
| CMRR (dB) | 80 |
| Channels (#) | 4 |
| Die Sale Availability? | Yes |
| Flow | RH Hermetic |
| IBIAS (max) (nA) | 630 |
| IOUT (A) | 0.1 |
| IOUT (Max) (mA) | 10 |
| IOUT (mA) | 10 |
| IS per Amp (mA) | 1.375 |
| Noise VN (nV/√Hz) | 6 |
| Offset Voltage (Max) (mV) | 2.6 |
| Offset Voltage (max) | 2.6mV |
| PROTO Availability? | Yes |
| PSRR (db) | 80 |
| Qualification Level | EM |
| Rail-to-Rail Input | No |
| Rail-to-Rail Input/Output | No |
| Rating | Space |
| Slew Rate (V/µs) | 3 |
| Supply Voltage (max) (V) | 30 - 30 |
| Supply Voltage (min) (V) | 10 - 10 |
| Supply Voltage Vs Range | 30-Oct |
| TID HDR (krad(Si)) | 100 |
| TID LDR (krad(Si)) | 50 |
| VS (Max) (V) | 30 |
| VS (Min) (V) | 10 |
The HS-OP470ARH and HS-OP470AEH are radiation hardened, monolithic quad operational amplifiers that provide highly reliable performance in harsh radiation environments. Excellent noise characteristics coupled with a unique array of dynamic specifications make these amplifiers well-suited for a variety of satellite system applications. Dielectrically isolated, bipolar processing makes these devices immune to single event latch-up. The HS-OP470ARH and HS-OP470AEH show almost no change in offset voltage after exposure to 100krad(Si) gamma radiation, with only a minor increase in current. Complementing these specifications is a post radiation open-loop gain in excess of 40kV/V. These quad operational amplifiers are available in an industry standard pinout, allowing for immediate interchangeability with most other quad operational amplifiers.