Skip to main content
Renesas Electronics Corporation
High Speed, Monolithic Digital-To-Analog Converter

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)3A001.a.2.c
HTS (US)8542.39.0050
RoHS (HS0-565BEH-Q)EnglishJapanese

Product Attributes

Carrier TypeDie Waffle Pack
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)0.0 x 0.0 x 0.00
DLA SMD5962R9675503V9A
Pb (Lead) FreeYes
Pb Free CategoryNone
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)DSEE Free (DI)
Die Sale Availability?No
FlowRH Hermetic
LSB Accuracy Over Temperature (±%)0.75
LSB Accuracy at 25°C (±%)0.125
LSB Max Nonlinearity Over Temperature (%)0.5
Lead CompliantNo
Max Gain Drift (ppm/°C)50
PROTO Availability?Yes
Qualification LevelClass V
RatingSpace
SMD URL5962-96755
Speed0.5LSB in 500ns (Max)
TID HDR (krad(Si))100
TID LDR (krad(Si))50
Tape & ReelNo

Description

The HS-565BEH is a fast, radiation hardened 12-bit current output, digital-to-analog converter. This part replaced the HS-565ARH, which is no longer available. The monolithic chip include a precision voltage reference, thin-film R-2R ladder, reference control amplifier, and twelve high-speed bipolar current switches. The Intersil Dielectric Isolation process provides latch-up free operation while minimizing stray capacitance and leakage currents, to produce an excellent combination of speed and accuracy. Also, ground currents are minimized to produce a low and constant current through the ground terminal, which reduces error due to code-dependent ground currents. The HS-565BEH die are laser trimmed for a maximum integral nonlinearity error of ±0. 25 LSB at +25 °C. In addition, the low noise buried zener reference is trimmed both for absolute value and minimum temperature coefficient. Specifications for Rad Hard QML devices are controlled by the Defense Supply Center in Columbus (DSCC). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-96755.