Skip to main content
Renesas Electronics Corporation
Radiation Hardened, Low Noise Quad Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:SBDIP
Pkg. Code:HSG
Lead Count (#):14
Pkg. Dimensions (mm):19.0 x 7.4 x 2.41
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.33.0001

Product Attributes

Pkg. TypeSBDIP
Lead Count (#)14
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)2.5
Pkg. Dimensions (mm)19.0 x 7.4 x 2.41
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ1
Temp. Range (°C)-40 to +105°C
CAGE code34371
AVOL (dB)92
Bandwidth (MHz)8
CMRR (dB)80
Channels (#)4
Die Sale Availability?Yes
FlowRH Hermetic
IBIAS (max) (nA)550
IOUT (A)0.1
IOUT (Max) (mA)10
IOUT (mA)10
IS per Amp (mA)1.875
Length (mm)19
Noise VN (nV/√Hz)6
Offset Voltage (Max) (mV)5
Offset Voltage (max)5mV
PROTO Availability?Yes
PSRR (db)80
Qualification LevelEM
Rail-to-Rail InputNo
Rail-to-Rail Input/OutputNo
RatingSpace
Slew Rate (V/µs)3
Supply Voltage (max) (V)30 - 30
Supply Voltage (min) (V)10 - 10
Supply Voltage Vs Range30-Oct
TID HDR (krad(Si))100
TID LDR (krad(Si))50
Thickness (mm)2.41
VS (Max) (V)30
VS (Min) (V)10
Width (mm)7.4

Description

The HS-5104AEH is a radiation hardened, monolithic quad operational amplifier that provides highly reliable performance in harsh radiation environments. Excellent noise characteristics coupled with a unique array of dynamic specifications make these amplifiers well-suited for a variety of satellite system applications. Dielectrically isolated, bipolar processing makes these devices immune to Single Event Latch-Up. The HS-5104AEH shows almost no change in offset voltage after exposure to 100kRAD(Si) gamma radiation, with only a minor increase in current. Complementing these specifications is a post radiation open loop gain in excess of 40k. This quad operational amplifier is available in an industry standard pinout, allowing for immediate interchangeability with most other quad operational amplifiers.