Skip to main content
Renesas Electronics Corporation
Radiation Hardened 8 Channel CMOS Analog Multiplexer with Overvoltage Protection

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)9A515.e.1
HTS (US)8542.39.0090
RoHS (HS0-508BEH-Q)EnglishJapanese

Product Attributes

Pkg. TypeDIE
DLA SMD5962F9674203V9A
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
ConfigurationSingle 8:1
DSEE (MeV·cm2/mg)DSEE Free (DI)
Die Sale Availability?No
FlowRH Hermetic
Lead CompliantNo
Negative Supply Current (max) (mA)-1
Off Leakage Current (max, post-rad) (±nA)50
PROTO Availability?Yes
Positive Supply Current (max) (mA)2
Qualification LevelClass V
RatingSpace
SMD URL5962-96742
Supply Current (max, post-rad)+2.0mA/-1.0mA
Supply Voltage (V)-15 - 15
Supply Voltage Range (V)±15
TID HDR (krad(Si))300
TID LDR (krad(Si))50
Tape & ReelNo
Transition Time (max)1.5µs
rDS(ON ) (max, post-rad) (Ω)1800

Description

The HS-508BRH, HS-508BEH are dielectrically isolated, radiation hardened, CMOS analog multiplexers incorporating an important feature; they withstand analog input voltages much greater than the supplies. This is essential in any system where the analog inputs originate outside the equipment. They can withstand a continuous input up to 10V greater than either supply, which eliminates the possibility of damage when supplies are off, but input signals are present. Equally important, they can withstand brief input transient spikes of several hundred volts; which otherwise would require complex external protection networks. Necessarily, ON resistance is somewhat higher than similar unprotected devices, but very low leakage current combine to produce low errors. Reference Application Notes 520 and 521 for further information on the HS-508BRH, HS-508BEH multiplexers in general. The HS-508BRH, HS-508BEH have been specifically designed to meet exposure to radiation environments. Operation from -55°C to +125°C is guaranteed. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed here must be used when ordering. Detailed Electrical Specifications for these devices are contained in SMD 5962-96742.