| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | KBT |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 10.4 x 6.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CFP |
| Lead Count (#) | 16 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Qualification Level | Class Q |
| DLA SMD | 5962F9956002QXC |
| Pb (Lead) Free | Yes |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 25 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| DSEE (MeV·cm2/mg) | 60 |
| Die Sale Availability? | Yes |
| Driver Type | Low Side |
| Drivers (#) | 2 |
| FET Type | MOSFET |
| Fall Time | 75 |
| Flow | RH Hermetic |
| Input VCC (Max) (V) | 18 |
| Input VCC (Min) (V) | 12 |
| Length (mm) | 10.4 |
| Low Side Fall Time (max) (ns) | 75 |
| Low Side Rise Time (max) (ns) | 75 |
| Output Type | Non-inverting |
| PROTO Availability? | Yes |
| Peak Output Current IPK (A) | 2 |
| Peak Output Sink Current (A) | 2 |
| Peak Output Source Current (A) | 2 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 10.4 x 6.9 x 0.00 |
| Rating | Space |
| Rise Time (Max) | 75 |
| SMD URL | 5962-99560 |
| TID HDR (krad(Si)) | 300 |
| Width (mm) | 6.9 |
The radiation hardened HS-4424RH, HS-4424EH, HS-4424BRH and HS-4424BEH are non-inverting, dual, monolithic high-speed MOSFET drivers designed to convert TTL level signals into high current outputs at voltages up to 18V. The inputs of these devices are TTL compatible and can be directly driven by our HS-1825ARH PWM device or by our ACS/ACTS and HCS/HCTS type logic devices. The fast rise times and high current outputs allow very quick control of high gate capacitance power MOSFETs in high-frequency applications. The high current outputs minimize power losses in MOSFETs by rapidly charging and discharging the gate capacitance. The output stage incorporates a low voltage lockout circuit that puts the outputs into a three-state mode when the supply voltage drops below 10V for the HS-4424RH, HS-4424EH and 7.5V for the HS-4424BRH, HS-4424BEH. Constructed with the dielectrically isolated Rad Hard Silicon Gate (RSG) BiCMOS process, these devices are immune to single event latch-up and have been specifically designed to provide highly reliable performance in harsh radiation environments. Detailed Electrical Specifications for these devices are contained in SMD 5962-99560.