Skip to main content
Renesas Electronics Corporation
Radiation Hardened, Dual, Inverting Power MOSFET Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:CFP
Pkg. Code:KBT
Lead Count (#):16
Pkg. Dimensions (mm):10.4 x 6.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCFP
Lead Count (#)16
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Qualification LevelClass V
DLA SMD5962F9951102VXC
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)60
Die Sale Availability?No
Driver TypeLow Side
Drivers (#)2
FET TypeMOSFET
Fall Time75
FlowRH Hermetic
Input VCC (Max) (V)18
Input VCC (Min) (V)12
Length (mm)10.4
Low Side Fall Time (max) (ns)95
Low Side Rise Time (max) (ns)95
Output TypeInverting
PROTO Availability?Yes
Peak Output Current IPK (A)2
Peak Output Sink Current (A)2
Peak Output Source Current (A)2
Pitch (mm)1.3
Pkg. Dimensions (mm)10.4 x 6.9 x 0.00
RatingSpace
Rise Time (Max)75
SMD URL5962-99511
TID HDR (krad(Si))300
Width (mm)6.9

Description

The Radiation Hardened HS-4423RH, HS-4423EH, HS-4423BRH, HS-4423BEH are inverting, dual, monolithic high-speed MOSFET drivers designed to convert TTL level signals into high current outputs at voltages up to 18V. The inputs of these devices are TTL compatible and can be directly driven by our HS-1825ARH PWM device or by our ACS/ACTS and HCS/HCTS type logic devices. The fast rise times and high current outputs allow very quick control of high gate capacitance power MOSFETs in high-frequency applications. The high current outputs minimize power losses in MOSFETs by rapidly charging and discharging the gate capacitance. The output stage incorporates a low voltage lock-out circuit that puts the outputs into a three-state mode when the supply voltage drops below 10V for the HS-4423RH, HS-4423EH and 7.5V for the HS-4423BRH and HS-4423BEH. Constructed with the Intersil dielectrically isolated Rad Hard Silicon Gate (RSG) BiCMOS process, these devices are immune to Single Event Latch-up and have been specifically designed to provide highly reliable performance in harsh radiation environments.