| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | KBU |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 12.7 x 7.5 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CFP |
| Lead Count (#) | 20 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 12.7 x 7.5 x 0.00 |
| Qualification Level | EM |
| Pb (Lead) Free | Yes |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 1 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Bus Voltage (Max) (V) | 80 |
| Die Sale Availability? | Yes |
| Driver Type | Full Bridge |
| Drivers (#) | 1 |
| FET Type | MOSFET |
| Fall Time | 60 |
| Flow | RH Hermetic |
| High Side Fall Time (max) (ns) | 80 |
| High Side Rise Time (max) (ns) | 65 |
| Input VCC (Max) (V) | 15 |
| Input VCC (Min) (V) | 12 |
| Length (mm) | 12.7 |
| Low Side Fall Time (max) (ns) | 80 |
| Low Side Rise Time (max) (ns) | 65 |
| Output Type | Synchronous |
| PROTO Availability? | Yes |
| Peak Output Current IPK (A) | 2.5 |
| Peak Output Sink Current (A) | 2.5 |
| Peak Output Source Current (A) | 2.5 |
| Rating | Space |
| Rise Time (Max) | 65 |
| SMD URL | 5962-99617 |
| TID HDR (krad(Si)) | 300 |
| TID LDR (krad(Si)) | 50 |
| Width (mm) | 7.5 |
The HS-4080AEH is a monolithic, high frequency, medium voltage Full Bridge N-Channel FET Driver IC. The device includes a TTL-level input comparator, which can be used to facilitate the “hysteresis” and PWM modes of operation. Its HEN (High Enable) lead can force current to freewheel in the bottom two external power MOSFETs, maintaining the upper power MOSFETs off. The HS-4080AEH is well suited for use in distributed DC power supplies and DC/DC converters, since it can switch at high frequencies. This device can also drive medium voltage motors and two HS-4080AEHs can be used to drive high-performance stepper motors, since the short minimum “on-time” can provide fine micro-stepping capability. Short propagation delays maximize control loop crossover frequencies and dead times, which can be adjusted to near zero to minimize distortion, resulting in precise control of the driven load. Constructed with the Intersil dielectrically isolated radiation hardened Silicon Gate (RSG) process, this device is immune to single event latch-up and has been specifically designed to provide highly reliable performance in harsh radiation environments. Complete your design with radiation hardened MOSFETs from Intersil. Detailed Electrical Specifications for these devices are contained in SMD 5962-99617.