Skip to main content
Renesas Electronics Corporation
Radiation Hardened Programmable Low Power Op Amps

Package Information

CAD Model:View CAD Model
Pkg. Type:CAN
Pkg. Code:H2A
Lead Count (#):8
Pkg. Dimensions (mm):9.1 x 9.1 x 0.00
Pitch (mm):5.1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)2A291.d
HTS (US)8542.33.0001

Product Attributes

Pkg. TypeCAN
Lead Count (#)8
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)5.1
Pkg. Dimensions (mm)9.1 x 9.1 x 0.00
DLA SMD5962F9568701VGA
Pb (Lead) FreeNo
Pb Free CategoryHot Solder dip over Compliant Undercoat
MOQ25
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)300
Bandwidth (MHz)0.75
CMRR (dB)80
Channels (#)1
DSEE (MeV·cm2/mg)DSEE Free (DI)
Die Sale Availability?Yes
FlowRH Hermetic
IBIAS (max) (nA)100
IOUT (Max) (mA)2.5
IOUT (mA)2.5
IS per Amp (mA)0.16
Length (mm)9.1
Offset Voltage (Max) (mV)5
Offset Voltage (max)5mV
PROTO Availability?Yes
PSRR (db)80
Qualification LevelClass V
Rail-to-Rail InputNo
Rail-to-Rail Input/OutputNo
Rail-to-Rail OutputNo
RatingSpace
SMD URL5962-95687
Slew Rate (V/µs)0.25
Supply Voltage (max) (V)30 - 30
Supply Voltage (min) (V)6 - 6
Supply Voltage Vs Range6-30
TID HDR (krad(Si))300
VS (Max) (V)30
VS (Min) (V)6
Width (mm)9.1

Description

The HS-3530ARH, HS-3530AEH are low power operational amplifiers, which are internally compensated monolithic devices offering a wide range of performance specifications. Parameters such as power dissipation, slew rate, bandwidth, noise and input DC parameters are programmed by selecting an external resistor or current source. Supply voltages as low as ±3V may be used with little degradation of AC performance. Operation from -55°C to +125°C is guaranteed. A major advantage of the HS-3530ARH, HS-3530AEH is that operating characteristics remain virtually constant over a wide supply range (±3V to ±15V), allowing the amplifiers to offer maximum performance in almost any system, including battery operated equipment. A primary application for these devices is in active filtering and conditioning for a wide variety of signals that differ in frequency and amplitude. Also, by modulating the set current, they can be used for designs such as current controlled oscillators/modulators, sample and hold circuits and variable active filters. Specifications Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed below must be used when ordering. Detailed Electrical Specifications for the HS-3530ARH, HS-3530AEH are contained in SMD 5962-95687.